Precision
Component
M6
M6
M6
10
12
12
15
12
20
12
20
1
2
1
2
1
2
1
2
No.
of
Teeth
D1
Hub
Dia.
A
T
Set
Screw
S10S08M060P0810G
S10S08M060T0812G
S10S08M064P0812G
S10S08M070P0812G
S10S08M072P0812G
S10S08M075P0812G
S10S08M080P0812G
S10S08M080T0815G
S10S08M090P0812G
S10S08M096P0812G
S10S08M100P0812G
S10S08M100T0820G
S10S08M108P0812G
S10S08M112P0812G
S10S08M120P0812G
S10S08M120T0820G
60
80
100
120
64
70
72
75
90
96
108
112
48
64
80
96
51.2
56
57.6
60
72
76.8
86.4
89.6
5
M5
1
1
1
49.6
65.6
81.6
97.6
d*
Bore
H7
12
12
12
25
30
30
35
35
40
40
Catalog Number
*Bore Tolerance: 10 mm + 0.015
12 & 15 mm + 0.018
20 mm + 0.021
P.D.
D
Fig.
No.
20° PRESSURE ANGLE
8 mm FACE
ISO CLASS 5
Ground Spur Gears - Module 0.8
Fig. 1
Fig. 2
52.8
57.6
59.2
61.6
73.6
78.4
88
91.2
5
5
5
MATERIAL: AISI 4135 Steel, Tooth Surface
Induction Hardened To HRC 50...55
D1
P.D.
D
D1
P.D.
8
18
D
TG
G
10
d
G
8
18
TG
G
A
T
SET
SCREW
SUB DRILL
d
G
10
Did You Know?
At Sterling and Stock Drive Products youll find the largest selection of
off-the-shelf small components which we manufacture and/or market
so you can spend more time designing instead of searching for parts.
Fig. 1
Fig. 2
1-9 Rev 5-19-06 SS