Precision
Component
Fig. 1
Fig. 2
Fig. 3
D1
P.D.
D
D1
P.D.
8
P.D.
D
D1
G
TG
G
60
22
G
8
18
D
TG
G
10
d
G
8
18
TG
G
A
T
SET
SCREW
SUB DRILL
d
G
D1
10
20° PRESSURE ANGLE
8 mm FACE
ISO CLASS 5
Ground Spur Gears - Module 0.8
25.6
33.6
41.6
30
40
50
S15S08M015P0800G
S15S08M016P0800G
S15S08M018P0800G
S15S08M020P0800G
S15S08M024P0800G
S15S08M025P0800G
S10S08M030P0810G
S10S08M030T0810G
S10S08M032P0810G
S10S08M036P0810G
S10S08M040P0810G
S10S08M040T0812G
S10S08M048P0810G
S10S08M050P0810G
S10S08M050T0812G
S10S08M054P0810G
S10S08M056P0810G
1
2
2
12
12.8
14.4
16
19.2
20
25.6
28.8
38.4
43.2
44.8
24
32
40
6 (h7)
6 (h7)
8 (h7)
10 (h7)
No.
of
TeethP.D.
D1
Hub
Dia.
D
T
Set
Screw
A
10
10
10
10
12
10
10
12
15
16
18
20
24
25
32
36
48
54
56
13.6
14.4
16
17.6
20.8
21.6
27.2
30.4
40
44.8
46.4
20
20
25
25
25
M4
M5
M5
5
5
5
25
2
3
2
3
2
2
3
*Bore Tolerance: 10 mm + 0.015
12 mm + 0.018
Catalog Number
Shaft Tolerance: 6 mm - 0.012
8 &10 mm - 0.015
Fig.
No.
d*
Bore
H7
MATERIAL: AISI 4135 Steel, Tooth Surface
Induction Hardened To HRC 50...55
Fig. 1
Fig. 2
Fig. 3
Continued on the next page
1-8 Rev 5-19-06 SS