Precision
Component
Fig. 1
Fig. 2
33
36
37
38.5
41
46
49
51
55
57
61
32
35
36
37.5
40
45
48
50
54
56
60
22
22
25
25
25
30
35
25
30
30
D
P.D.
Fig.
No.
S10S05M064P0808G
S10S05M070P0808G
S10S05M072P0808G
S10S05M075P0808G
S10S05M080P0808G
S10S05M080P0812G
S10S05M080T0812G
S10S05M090P0810G
S10S05M096P0810G
S10S05M100P0810G
S10S05M100P0812G
S10S05M100T0812G
S10S05M108P0810G
S10S05M112P0810G
S10S05M120P0810G
M5
M5
4
4
1
1
1
1
2
2
1
D1
Hub
Dia.
d*
Bore
H7
T
Set
Screw
No.
of
Teeth
8
10
8
12
12
10
12
12
10
A
Catalog Number
MATERIAL: AISI 4135 Steel, Tooth Surface
Induction Hardened To HRC 50...55
*Bore Tolerance: 8 & 10 mm + 0.015
12 mm + 0.018
8 mm FACE
20° PRESSURE ANGLE
ISO CLASS 5
Ground Spur Gears - 0.5 Module
64
70
72
75
80
90
96
100
108
112
120
80
100
40
50
41
51
Did You Know?
That pricing for any component in this catalog is available through the
Sales Department? Simply call, fax, or write in your request for a quote
for any component that you think you might want to use in your design.
TEL: 516-328-3300
FAX: 516-326-8827
P.D.
D1
D1
P.D.
D
8
16
TG
G
8
d
G
8
16
D
TG
G
A
T
SET
SCREW
d
G
8
SUB DRILL
Fig. 1
Fig. 2
1-7 Rev 5-19-06 SS