Precision
Component
D1
P.D.
D
D1
P.D.
8
P.D.
D
D1
G
TG
G
50
22
G
8
16
D
TG
G
8
d
G
8
16
TG
G
A
T
SET
SCREW
SUB DRILL
d
G
8
D1
Ground Spur Gears - Module 0.5
20° PRESSURE ANGLE
8 mm FACE
ISO CLASS 5
Fig. 1
Fig. 2
Fig. 3
P.D.
D
Fig.
No.
10
12
12.5
16
18
22.5
24
25
27
28
30
11
13
13.5
17
19
23.5
25
26
28
29
31
20
24
25
32
36
45
48
50
54
56
60
30
40
S15S05M020P0800G
S15S05M024P0800G
S15S05M025P0800G
S10S05M030P0806G
S10S05M030T0806G
S10S05M032P0806G
S10S05M036P0808G
S10S05M040P0808G
S10S05M040T0808G
S10S05M045P0808G
S10S05M048P0808G
S10S05M050P0808G
S10S05M050P0810G
S10S05M050T0810G
S10S05M054P0808G
S10S05M056P0808G
S10S05M060P0808G
S10S05M060P0810G
S10S05M060T0810G
15
20
16
21
6 (h7)
12
16
16
20
20
22
1
2
3
2
3
2
2
3
2
2
3
No.
of
Teeth
D1
Hub
Dia.
T
Set
Screw
1
2
2
2
6
8
8
8
6
8
8
10
10
8
10
10
10 (h7)
12
16
20
d*
Bore
H7
A
Catalog Number
MATERIAL: AISI 4135 Steel, Tooth Surface
Induction Hardened To HRC 50...55
*Bore Tolerance: 6 mm + 0.012
8 & 10 mm + 0.015
Shaft Tolerance: 6 mm - 0.012
10 mm - 0.015
4
4
4
4
M3
M4
M4
M4
Continued on the next page
Fig. 1
Fig. 2
Fig. 3
1-6 Rev 5-19-06 SS