| i-x |
Introduction |
 |
 |
| xi-xviii |
Part
Number Index |
 |
 |
| 1-0 |
Section 1 • GEARS |
 |
 |
| 1-2 |
GEAR LOCATOR
CHART - Metric |
 |
 |
| 1-6 |
GROUND SPUR GEARS - Module 0.5 |
 |
 |
| 1-8 |
GROUND SPUR GEARS - Module 0.8 |
 |
 |
| 1-10 |
GROUND SPUR GEARS - Module 1 |
 |
 |
| 1-12 |
GROUND SPUR GEARS - Module 1.5 |
 |
 |
| 1-13 |
GROUND SPUR GEARS - Module 2 |
 |
 |
| 1-14 |
GROUND SPUR GEARS - Module 2.5 & 3 |
 |
 |
| 1-17 |
PINIONS - Module 0.15 to 0.8 |
 |
 |
| 1-18 |
PINIONS - Module 0.15 to 1.0 |
 |
 |
| 1-19 |
PINIONS - Hubless - Module 0.4, 0.5, 0.8 &
Pinion Shafts |
 |
 |
| 1-22 |
SPUR GEAR STOCK - Module 0.4, 0.5, 0.8 & 1.0 |
 |
 |
| 1-24 |
PINION WIRE - Module 0.4, 0.5 & 0.8 |
 |
 |
| 1-25 |
METALLIC SPUR GEARS - Module 0.4 |
 |
 |
| 1-26 |
METALLIC SPUR GEARS - Module 0.5 |
 |
 |
| 1-38 |
METALLIC SPUR GEARS - Module 0.75 |
 |
 |
| 1-40 |
METALLIC SPUR GEARS - Module 0.8 |
 |
 |
| 1-48 |
METALLIC SPUR GEARS - Module 1 |
 |
 |
| 1-63 |
METALLIC SPUR GEARS - Module 1.25 |
 |
 |
| 1-66 |
METALLIC SPUR GEARS - Module 1.5 |
 |
 |
| 1-74 |
METALLIC SPUR GEARS - Module 2 & 2.5 |
 |
 |
| 1-88 |
SPUR GEARS - Module 3 |
 |
 |
| 1-94 |
SPUR GEARS - Module 4 |
 |
 |
| 1-95 |
acetal SPUR GEARS - Module 0.5 |
 |
 |
| 1-97 |
acetal SPUR GEARS - Module 0.8 |
 |
 |
| 1-100 |
acetal SPUR GEARS - Module 1 |
 |
 |
| 1-102 |
NYLON SPUR GEARS - Module 1, 1.5 & 2 |
 |
 |
| 1-104 |
SPUR GEARS - Molded & Machined |
 |
 |
| 1-108 |
Nonmetallic SPUR GEARS - Molded |
 |
 |
| 1-121 |
ANTI-BACKLASH
GEARS |
 |
 |
| 1-123 |
HELICAL GEARS, INTERNAL GEARS |
 |
 |
| 1-125 |
RACKS |
 |
 |
| 1-135 |
MITER AND BEVEL GEARS |
 |
 |
| 1-145 |
WORM GEARS & WORMS |
 |
 |
| 1-158 |
HUBS FOR GEARS & DIALS |
 |
 |
| 1-160 |
GEAR BLANKS |
 |
 |
| 1-162 |
SPLINES & BUSHINGS |
 |
 |
| 1-165 |
RATCHETS |
 |
 |
| 2-0 |
Section 2 • BELT & CHAIN DRIVES |
 |
 |
| 2-2 |
LOCATOR CHARTS |
 |
 |
| 2-6 |
TIMING BELT STOCK |
 |
 |
| 2-9 |
BELT TENSION TESTER |
 |
 |
| 2-10 |
TIMING BELTS, PULLEYS & PULLEY STOCK
2.03 mm (.080" MXL) Pitch Belts |
 |
 |
| 2-17 |
2.03 mm (.080" MXL) Pitch Flanges & Pulley Stock |
 |
 |
| 2-20 |
2.03 mm (.080" MXL) Pitch Pulleys |
 |
 |
| 2-31 |
2.07 mm (40 DP) Pitch Belts |
 |
 |
| 2-35 |
2.07 mm (40 DP) Pitch Pulleys |
 |
 |
| 2-41 |
5.08 mm (1/5" XL) Pitch Belts |
 |
 |
| 2-47 |
5.08 mm (1/5" XL) Pitch Flanges & Pulley Stock |
 |
 |
| 2-52 |
5.08 mm (1/5" XL) Pitch Pulleys, Aluminum |
 |
 |
| 2-56 |
5.08 mm (1/5" XL) Pitch Pulleys, Polycarbonate |
 |
 |
| 2-71 |
9.525 mm (3/8" L) Pitch Belts |
 |
 |
| 2-74 |
9.55 mm (3/8" L) Pitch Flanges & Pulley Stock |
 |
 |
| 2-76 |
9.55 mm (3/8" L) Pitch Pulleys, Aluminum |
 |
 |
| 2-77 |
9.55 mm (3/8" L) Pitch Pulleys, Polycarbonate |
 |
 |
| 2-79 |
3 mm HTD ® (.11811") Pitch Belts |
 |
 |
| 2-83 |
3 mm HTD ® (.11811")
Pitch Pitch Flanges & Pulley Stock |
 |
 |
| 2-88 |
3 mm HTD ® (.11811") Pitch Pulleys, Aluminum |
 |
 |
| 2-93 |
3 mm HTD ® (.11811") Pitch Pulleys, Polycarbonate |
 |
 |
| 2-99 |
5 mm HTD ® Timing Belts |
 |
 |
| 2-103 |
5 mm HTD ® (.19685") Pitch Flanges & Pulley Stock |
 |
 |
| 2-112 |
5 mm HTD ® (.19685") Pitch Pulleys, Polycarbonate |
 |
 |
| 2-122 |
2 mm GT ® (.07874")
Pitch Belts, Flanges & Pulley Stock |
 |
 |
| 2-132 |
3 mm GT ® (.11811")
Pitch Belts, Flanges & Pulley Stock |
 |
 |
| 2-143 |
5 mm GT ® (.19685")
Pitch Belts, Flanges, & Pulley Stock |
 |
 |
| 2-152 |
T2.5 mm (.0984") Pitch Belts, Flanges & Pulley Stock |
 |
 |
| 2-157 |
T5 mm (.1969") Pitch Belts, Flanges & Pulley Stock |
 |
 |
| 2-163 |
T10 mm (.3937") Pitch Belts, Flanges & Pulley Stock |
 |
 |
| 2-168 |
POSI-DRIVE BELTS, PULLEYS & SPROCKETS
CP 2.5 mm (32 DP) Posi-Drive Belts & Pulleys |
 |
 |
| 2-170 |
CP 3.75 mm (.1475 CP) Posi-Drive Belts & Sprockets |
 |
 |
| 2-172 |
CP 4 mm (20 DP)
Posi-Drive Belts, Pulleys & Sprockets |
 |
 |
| 2-176 |
ROLLER CHAINS & SPROCKETS
3.12 mm Pitch |
 |
 |
| 2-178 |
3.75 mm (.1475") Pitch |
 |
 |
| 2-181 |
6.35 mm (1/4" or #25) Pitch |
 |
 |
| 2-188 |
12.7 mm (1/4" or #40) Pitch |
 |
 |
| 2-189 |
LADDER CHAINS & SPROCKETS
3.75 mm Pitch |
 |
 |
| 2-190 |
4.24 mm (.167" or Size 21) Pitch |
 |
 |
| 2-192 |
4.8 mm (3/16" or Size 19) Pitch |
 |
 |
| 2-193 |
6.35 mm (1/4") Pitch |
 |
 |
| 2-194 |
7.26 mm (.286 or size 18) Pitch |
 |
 |
| 2-196 |
SYNCHROMESH DRIVE COMPONENTS |
 |
 |
| 2-202 |
O-RINGS & GROOVED PULLEYS |
 |
 |
| 2-204 |
V-BELTS, FLAT BELTS & PULLEYS |
 |
 |
| 3-0 |
Section 3 •
SHAFTING |
 |
 |
| 3-2 |
SHAFTING SELECTION CHART |
 |
 |
| 3-3 |
SHAFTING, Hardened & Precision Ground |
 |
 |
| 4-0 |
Section 4 •
SHAFT ACCESSORIES |
 |
 |
| 4-2 |
SHAFT SUPPORTS |
 |
 |
| 4-3 |
SHAFTLOC™ SLEEVES - Single-Ended |
 |
 |
| 4-4 |
TAPER BUSHING |
 |
 |
| 4-5 |
LOCKING HUB BUSHINGS |
 |
 |
| 4-7 |
SHAFT COLLARS |
 |
 |
| 4-16 |
SHAFT REDUCERS AND EXTENDERS |
 |
 |
| 4-17 |
BORE REDUCERS |
 |
 |
| 4-19 |
TOLERANCE RINGS |
 |
 |
| 4-21 |
BALL SCREWS & BALL NUTS |
 |
 |
| 5-0 |
Section 5 •
BEARINGS |
 |
 |
| 5-5 |
PRECISION BALL BEARINGS, ISO 5 and 4 |
 |
 |
| 5-7 |
BALL BEARINGS, ISO 6 |
 |
 |
| 5-9 |
BALL BEARINGS, ISO 0 (ABEC 1) |
 |
 |
| 5-10 |
NONMETALLIC BALL BEARINGS |
 |
 |
| 5-11 |
HYDRO-DYNAMIC PRESSURE BEARINGS |
 |
 |
| 5-13 |
LINEAR BALL BEARINGS |
 |
 |
| 5-16 |
FRELON® LINED LINEAR BEARINGS |
 |
 |
| 5-20 |
ACETAL PRESSBEARINGS |
 |
 |
| 5-24 |
SINTERED BRONZE PRESSBEARINGS |
 |
 |
| 5-34 |
ULTRAPRECISION SINTERED BRONZE BEARINGS |
 |
 |
| 5-36 |
SINTERED BEARINGS
Plain, Flanged, Spherical & Bar Stock |
 |
 |
| 5-41 |
NONMETALLIC BEARINGS |
 |
 |
| 5-53 |
NEEDLE ROLLER BEARINGS |
 |
 |
| 5-62 |
NEEDLE ROLLER CLUTCHES |
 |
 |
| 5-65 |
THRUST BEARINGS |
 |
 |
| 5-68 |
PLASTIC ROD END BEARINGS |
 |
 |
| 5-72 |
PILLOW BLOCKS |
 |
 |
| 6-1 |
Section 6 •
COUPLINGS |
 |
 |
| 6-4 |
FAIRLOC®
THE INTEGRAL FASTENER - How it works |
 |
 |
| 6-5 |
BELLOWS COUPLINGS |
 |
 |
| 6-11 |
MODULAR BELLOWS COUPLINGS |
 |
 |
| 6-16 |
BELLOWS COUPLINGS - Hi-Flex |
 |
 |
| 6-19 |
MINIATURE
BALL COUPLINGS /
MINIATURE SLIT TYPE FLEXIBLE COUPLINGS |
 |
 |
| 6-32 |
HELICAL COUPLINGS |
 |
 |
| 6-37 |
DISK COUPLINGS |
 |
 |
| 6-44 |
CROSS JOINT TYPE FLEXIBLE COUPLINGS |
 |
 |
| 6-48 |
NEO-FLEX COUPLINGS |
 |
 |
| 6-52 |
SPLINE TYPE FLEXIBLE COUPLINGS |
 |
 |
| 6-54 |
OLDHAM COUPLINGS |
 |
 |
| 6-56 |
FLEXIBLE COUPLINGS |
 |
 |
| 6-65 |
RIGID COUPLINGS |
 |
 |
| 6-68 |
SHAFT REDUCERS & EXTENDERS, Fairloc® Hub |
 |
 |
| 7-0 |
Section 7 •
UNIVERSAL JOINTS |
 |
 |
| 7-4 |
METAL UNIVERSAL JOINTS |
 |
 |
| 7-10 |
TELESCOPING METAL UNIVERSAL JOINTS |
 |
 |
| 7-12 |
MOLDED UNIVERSAL JOINTS |
 |
 |
| 7-19 |
TELESCOPING MOLDED UNIVERSAL JOINTS |
 |
 |
| 8-0 |
Section 8 •
VIBRATION MOUNTS |
 |
 |
| 8-2 |
SILICONE GEL VIBRATION DAMPERS |
 |
 |
| 8-8 |
CYLINDRICAL MOUNTS |
 |
 |
| 8-16 |
CONICAL BUMPERS |
 |
 |
| 8-17 |
RING MOUNTING |
 |
 |
| 8-18 |
V & M - Style Mountings |
 |
 |
| 8-21 |
LEVELING CARRY MOUNTINGS |
 |
 |
| 9-1 |
Section 9 • LINEAR MOTION SYSTEMS |
 |
 |
| 9-2 |
INDUSTRIAL "V" GUIDE SYSTEM |
 |
 |
| 9-4 |
UTILITRAK™ CARRIAGE ASSEMBLIES |
 |
 |
| 9-8 |
WHEEL & TRACK PLATE ASSEMBLIES |
 |
 |
| 9-12 |
STUDDED GUIDE WHEELS |
 |
 |
| 9-13 |
STEEL TRACKS |
 |
 |
| 9-16 |
GUIDE WHEELS |
 |
 |
| 10-1 |
Section 10 • HARDWARE |
 |
 |
| 10-3 |
SHOULDER SCREWS |
 |
 |
| 10-8 |
SLOTTED HEAD SCREWS |
 |
 |
| 10-14 |
CAP SCREWS |
 |
 |
| 10-19 |
SET SCREWS |
 |
 |
| 10-24 |
HEXAGONAL - Wrenches & Threaded Rods |
 |
 |
| 10-26 |
HEXAGONAL - Nuts & Knobs |
 |
 |
| 10-29 |
SPACERS & WASHERS |
 |
 |
| 10-34 |
RETAINING RINGS |
 |
 |
| 10-39 |
DOWEL & ROLL PINS |
 |
 |
| 10-43 |
DISC & DRUM DIALS |
 |
 |
| 10-48 |
SPRINGS & KEYS |
 |
 |
| 11-0 |
Section 11 •
GEARHEADS & SPEED REDUCERS |
 |
 |
| 11-2 |
GEARHEADS |
 |
 |
| 11-22 |
PLANETARY GEARHEADS |
 |
 |
| 11-36 |
PLANETARY GEARHEADS - NEMA Size |
 |
 |
| 11-50 |
SPEED REDUCERS |
 |
 |
| 12-0 |
Section 12 •
RIGHT ANGLE DRIVES |
 |
 |
| 12-2 |
RIGHT ANGLE BEVEL GEAR DRIVES |
 |
 |
| 12-8 |
Heavy-Duty "L" & "T" Gear Drives |
 |
 |
| 12-11 |
Right Angle Helical Gear Drives |
 |
 |
| 13-1 |
Section 13 •
BRAKES & CLUTCHES |
 |
 |
| 13-4 |
NONPOWERED UNITS
MULTIPLATE IN-LINE SLIP CLUTCHES |
 |
 |
| 13-7 |
MAGNETIC PARTICLE SLIP CLUTCHES |
 |
 |
| 13-10 |
SPRING WRAPPED SLIP CLUTCHES |
 |
 |
| 13-14 |
ROLLER CLUTCHES |
 |
 |
| 13-19 |
ELECTROMAGNETIC UNITS
HYSTERESIS CLUTCHES AND BRAKES |
 |
 |
| 13-23 |
SHAFT MOUNTED CLUTCHES &
CLUTCH COUPLINGS |
 |
 |
| 13-26 |
FLANGE MOUNTED CLUTCHES &
CLUTCH COUPLINGS |
 |
 |
| 13-28 |
POWER ON FLANGE MOUNTED BRAKES |
 |
 |
| 13-29 |
POWER OFF CAP/PARALLEL PLATE BRAKES |
 |
 |
| 14-1 |
Section 14 •
MOTORS & GEARMOTORS |
 |
 |
| 14-6 |
A.C. GEARMOTORS |
 |
 |
| 14-8 |
D.C. GEARMOTORS
Size 12 |
 |
 |
| 14-12 |
Size 16 |
 |
 |
| 14-28 |
Size 20, 22, 27 |
 |
 |
| 14-44 |
Size 37, 38 |
 |
 |
| 14-66 |
Size 42 |
 |
 |
| 14-72 |
Size 43 |
 |
 |
| 14-76 |
Size 48 |
 |
 |
| 14-81 |
Size 60 |
 |
 |
| 14-92 |
A.C. MOTORS Single Phase, 115 volts |
 |
 |
| 14-93 |
D.C. MOTORS 6, 12 & 24 volts |
 |
 |
| 14-94 |
STEPPER MOTORS |
 |
 |
| 15-0 |
Section 15 •
MISC. COMPONENTS |
 |
 |
| 15-2 |
FRICTION DRIVE WHEELS |
 |
 |
| 15-3 |
IDLERS, LOW COST, STAINLESS STEEL |
 |
 |
| 15-4 |
CAMS |
 |
 |
| 15-6 |
STUD TYPE CAM FOLLOWERS, Needle Bearing |
 |
 |
| 15-7 |
CAM FOLLOWERS, Ball Bearings |
 |
 |
| 15-8 |
PROTOTYPE BUILDING ENGINEERING KITS |
 |
 |
| 15-12 |
PROTOTYPE BUILDING COMPONENTS |
 |
 |
| TECHNICAL SECTION |
 |
 |
| Table of Contents |
 |
 |
| Introduction to Metric Gears |
 |
 |
| Introduction to Gear Technology |
 |
 |
| Details of Involute Gearing |
 |
 |
| Spur Gear Calculations |
 |
 |
| Internal Gears |
 |
 |
| Helical Gears |
 |
 |
| Screw Gear or Crossed Helical Gear Meshes |
 |
 |
| Bevel Gearing |
 |
 |
| Worm Mesh |
 |
 |
| Tooth Thickness |
 |
 |
| Contact Ratio |
 |
 |
| Gear Tooth Modifications |
 |
 |
| Gear Trains |
 |
 |
| Backlash |
 |
 |
| Gear Accuracy |
 |
 |
| Gear Forces |
 |
 |
| Strength & Durability of Gears |
 |
 |
| Design of Plastic Gears |
 |
 |
| Features of Tooth Surface Contact |
 |
 |
| Lubrication of Gears |
 |
 |
| Gear Noise |
 |
 |
| References & Literature of General Interest |
 |
 |
| A-0 |
Alphabetical Index |
 |
 |