Home > View Catalog > Catalog 265 Download
Site Map Adobe Acrobat Reader Download
Stock Drive Products and Sterling Instrument were founded by engineers, Established in 1960. Timing Belts and Pulleys Catalog D265-2 Download Page
PRODUCERS OF OVER 100,000 MECHANICAL CO MPONENTS | SHIPPABLE OVERNIGHT WORLDWIDE
Products: Gears, Drive Components, Shafting and Shaft Accessories, Bearings, Couplings. Quote Request, Engineering Tools, RoHS Compliant Download, Featured Products and Trade Shows. But Online About us:  Stock Drive Products/Sterling Instrument strives to be the best manufacturers of quality electromechanical components & assemblies. Capabilities:  Machinery List, Facility Brochure, Facility Tour, Engineering Tools, RoHS Statement. At Stock Drive Products/Sterling Instrument, our experienced engineering, manufacturing & inspection teams are dedicated to producing a quality component at a competitive price. Catalogs: Request A Catalog & View and Download Catalogs. Contact Us: Directories, Domestic Sales Representatives and International Sales Representatives Home
PRODUCERS OF OVER 100,000 MECHANICAL COMPONENTS | SHIPPABLE OVERNIGHT WORLDWIDE
 

The catalog features the new GT®2 Series timing belt drives. GT®2 belts are as much as 7 dBA quieter than other types.A highlight of the catalog, identified as D265, is a comprehensive 169-page Technical Reference Section which covers in detail designing with and installing the new GT®2 belt drives. Other topics covered in detail include belt configurations, belt construction, belt tensioning, drive alignment, idler usage, and belt pull and bearing load considerations, etc. The catalog is divided into 4 product sections. Section 1 covers inch and metric timing belts which include the following Pitches: MXL, 40 DP, XL, L, 3 mm HTD, 5 mm HTD, T2.5, T5, T10, 2 mm GT®2, 3 mm GT®2, and 5 mm GT®2. Section 1 also includes timing belt stock, and belt tension tester products. Section 2 and 3 features over 9,400 inch and metric timing belt pulleys which are stocked in the following 5 materials: steel, aluminum, polycarbonate, acetal, and nylon. The newly patented Shaftloc® rotating component fastening device, consisting of a simple to use 2 part collet lock is featured in this section. Section 4 covers both inch and metric timing pulley stock and flanges.

 
    Jump to Section: | Tech. | CDFT (1-70) | CDFT (70-140) | 1 | 2 | 3 | 4 | Index
  Timing Belts and Pulleys D265 Section Download  
  Introduction
  Part Number Index
  Reference Tableection 1 • GEARS
T-0 TECHNICAL SECTION
T-3 Introduction
T-6 Comparative Graphs
T-8 Drive Comparative Graphs
T-10 Belt Configurations & Construction
T-15 Belt Tooth Profiles
T-16 Pulley Pitch & Outside Diameters
T-42 Design & Installation Suggestions
T-50 Belt Tensioning & Alignment
T-56 Idler Usage
T-58 Belt Pull & Bearing Loads
T-61 Standards Applicable to Belts
T-63 Standards Applicable to Pulleys & Flanges
T-69 Double-Sided Twin Power® Belt Tolerance
T-70 Long Length Timing Belt Stock Specifications
T-71 Design Aids on Internet | www.sdp-si.com
T-72 Drive Ratio Tables
T-79 Center Distance Formulas
CENTER DISTANCE FACTOR TABLES (N1-N2 = 1 to 70)
T-82 NB-N1 = 1 to 24
T-84 NB-N1 = 25 to 48
T-86 NB-N1 = 49 to 72
T-88 NB-N1 = 73 to 96
T-90 NB-N1 = 97 to 120
T-92 NB-N1 = 121 to 144
T-94 NB-N1 = 145 to 168
T-96 NB-N1 = 169 to 192
T-98 NB-N1 = 193 to 216
T-100 NB-N1 = 217 to 240
T-102 NB-N1 = 241 to 264
T-104 NB-N1 = 265 to 288
T-106 NB-N1 = 289 to 312
T-108 NB-N1 = 313 to 336  
T-110 NB-N1 = 337 to 360
T-112 NB-N1 = 361 to 384  
CENTER DISTANCE FACTOR TABLES (N1-N2 = 71 to 140)
T-114 NB-N1 = 1 to 24
T-116 NB-N1 = 25 to 48
T-118 NB-N1 = 49 to 72
T-120 NB-N1 = 73 to 96
T-122 NB-N1 = 97 to 120
T-124 NB-N1 = 121 to 144
T-126 NB-N1 = 145 to 168
T-128 NB-N1 = 169 to 192
T-130 NB-N1 = 193 to 216
T-132 NB-N1 = 217 to 240
T-134 NB-N1 = 241 to 264
T-136 NB-N1 = 265 to 288
T-138 NB-N1 = 289 to 312
T-140 NB-N1 = 313 to 336  
T-142 NB-N1 = 337 to 360
T-144 NB-N1 = 361 to 384  
T-146 Timing Belt Drive Selection Procedure
T-168 List of Tables & Figures
1-1 Section 1 • TIMING BELTS
1-3 MXL - .080" (2.03 mm) Pitch
1-10 40 D.P. - .0816" (2.07 mm) Pitch
1-14 XL - 1/5" (5.08 mm) Pitch
1-20 L - 3/8" (9.525 mm) Pitch
1-23 HTD ® 3 - 3 mm (.118") Pitch
1-27 HTD ® 5 - 5 mm (.197") Pitch
1-31 T2.5 - 2.5 mm (.098") Pitch
1-32 T5 - 5 mm (.197") Pitch
1-34 T10 - 10 mm (.394") Pitch
1-36 GT®2 - 2 mm (.079") Pitch
1-37 GT®2 - 3 mm (.118") Pitch
1-38 GT®2 - 5 mm (.197") Pitch
1-39 Timing Belt Stock
1-42 Belt Tension Testers
2-1 Section 2 • TIMING PULLEYS (INCH)
2-3 MXL - .080" Pitch
2-14 40 D.P. - .0816" Pitch
2-26 XL - 1/5" Pitch
2-58 L - 3/8" Pitch
2-65 HTD ® 3 - 3 mm Pitch
2-77 HTD ® 5 - 5 mm Pitch
2-94 GT®2 - 2 mm Pitch
2-100 GT®2 - 3 mm Pitch
2-107 GT®2 - 5 mm Pitch
3-1 Section 3 • TIMING PULLEYS (METRIC)
3-3 MXL - 2.03 mm Pitch
3-14 40 D.P. - 2.07 mm Pitch
3-20 XL - 5.08 mm Pitch
3-39 L - 9.525 mm Pitch
3-42 HTD ® 3 - 3 mm Pitch
3-53 HTD ® 5 - 5 mm Pitch
3-67 T2.5 - 2.5 mm Pitch
3-69 T5 - 5 mm Pitch
3-71 GT®2 - 2 mm Pitch
3-77 GT®2 - 3 mm Pitch
3-84 GT®2 - 5 mm Pitch
4-1 Section 4 • TIMING PULLEY STOCK & FLANGES
4-3 MXL - .080" (2.03 mm) Pitch
4-6 40 D.P. - .0816" (2.07 mm) Pitch
4-8 XL - 1/5" (5.08 mm) Pitch
4-12 L - 3/8" (9.525 mm) Pitch
4-14 HTD ® 3 - 3 mm (.118") Pitch
4-19 HTD ® 5 - 5 mm (.197") Pitch
4-24 T2.5 - 2.5 mm (.098") Pitch
4-26 T5 - 5 mm (.197") Pitch
4-28 T10 - 10 mm (.394") Pitch
4-30 GT®2 - 2 mm (.079") Pitch
4-33 GT®2 - 3 mm (.118") Pitch
4-36 GT®2 - 5 mm (.197") Pitch
A-0 ALPHABETICAL INDEX
 
DOWNLOAD BY SECTION
Technical Section
Center Distance Factor Tables (N1-N2= 1 to 70)
Center Distance Factor Tables (N1-N2= 71 to 140)
Timing Belt Drive
Selection Procedure
Timing Belts
Timing Pulleys (INCH)
Timing Pulleys (METRIC)
Timing Pulley
Stock & Flanges
Request a Free D265 Catalog
© Copyright 2008 • Stock Drive Products / Sterling Instrument
All Rights Reserved See Terms & Conditions of use and Privacy Policy